Environmental and Social Contributions

Green Procurement Guidelines

MISUMI Specified Chemical Substances Summary Table

The survey covers a total of 24 substances as specified below comprising prohibited substances and controlled substances.
Please note that this list is reviewed on an ongoing basis considering the legal and social requirements, and that specified chemical substances are sometimes added to or removed from this list.

As of May, 2009

Classification

No.

Substance

ubject Items and Applications

Threshold Value

 

1

Tributyl Tin Oxide (TBTO)

Coatings, pigments

-

2

Tributyl Tins (TBTs),
Triphenyl Tins (TPTs)

Stabilizers, antioxidants, age resisters

-

3

Polychlorinated Biphenyls (PCBs)

Insulating oil, lubricating oil, fire retardants

-

4

Polychloronapthalenes
(Cl = 3 or more)

Lubricating oil, coatings, resin stabilizers, fire retardants

-

5

Short Chain Chlorinated Paraffins

Fire retardants, plasticizers

-

6

Asbestos

Electric insulation, bulking agents, gaskets

-

7

Azo Dies and Pigments that Generate Specific Amines

Pigments and colorants for electric wire coatings
* Limited to sections in continuous contact with the human body

8

Ozone-Depleting Substances

Cooling Medium

-

9

Radioactive Substances

Packing, packaging materials

-

Prohibited Substances 6 RoHS Directive Substances

10

Cadmium and Cadmium Compounds

 

Cadmium contained in alloys with zinc content (brass, zinc die cast, lead-free solder, etc.), plating, plastic, rubber, coating, etc.

Less than 100 ppm

For packaging materials, less than 100 ppm combined of cadmium, lead, mercury, and hexavalent chromium

Exemption

Cadmium and its compounds in electrical contacts and cadmium plating except for the uses prohibited under 91/338/EEC which is a revision of the EU directive 76/769/EEC

-

11

 

Lead contained in all types of alloys, solder, and all items other than those which are exempted

Less than 1,000 ppm

Lead and Lead Compounds

Exemption

Lead contained in steel materials

0.35wt% (3,500 ppm) or less

Lead contained in aluminum alloys

0.4wt% (4,000 ppm) or less

Lead contained in copper alloys

4wt% (40,000 ppm) or less

Solder with a lead content of at least 85%

-

12

Mercury and Mercury Compounds

Mercury contained in all items aside from small fluorescent light bulbs and straight-tube fluorescent light bulbs

less than 1,000 ppm

13

Hexavalent Chromium Compounds

All hexavalent chromium in chromate treatment, plating, coating, etc. Chromium metal and chrome in metal alloys are exempted.

less than 1,000 ppm

14

Polybrominated Biphenyls (PBBs)

All PBBs including those in fire retardants

less than 1,000 ppm

15

Polybrominated Diphenyl Ethers (PBDEs)

All PBDEs including those in fire retardants

less than 1,000 ppm

Controlled Substances

16

Antimony and Antimony Compounds

Pigments, coatings, lead-free solder, etc.

less than 1,000 ppm

17

Arsenic and Arsenic Compounds

Pigments, coatings, dyes, fire retardant

less than 1,000 ppm

18

Beryllium and Beryllium Compounds

Ceramics, alloys, catalysts, and solder

less than 1,000 ppm

19

Bismuth and Bismuth Compounds

Glass, lead-free solder, easy-cutting aluminum materials

less than 1,000 ppm

20

Nickel and Nickel Compounds

Plating, coatings, pigments (alloys are exempted)

less than 1,000 ppm

21

Selenium and Selenium Compounds

Pigments, coatings

less than 1,000 ppm

22

Other Bromined Flame Retardants (other than PBBs and PBDEs)

Fire retardants

less than 1,000 ppm

23

Phthalates

Plasticizers, dyes, coatings, adhesives

less than 1,000 ppm

24

Polyvinyl Chloride (PVC)

Resins, cord sheathing, plasticizers

less than 1,000 ppm

Page Top